21447Z 2 15/16 PILLOWBLK BRZ SLEEVE

21447Z MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 2 1/2 in
  • (B)Distance Between Bolt Holes: 8 3/4 in
  • (C)Mounting Pad Length: 11 in
  • (D)Length Through Bore: 6 in
  • (E)Mounting Pad Width: 4 1/2 in
  • (F)Mounting Bolt Size: 5/8 in
  • (G)Bolt Hole Spacing (Width): 2 1/2 in
  • (H)Mounting Pad Height: 1 3/8 in
  • (L)Overall Housing Height: 4 7/8 in
  • (M)Housing Diameter: 4 1/4 in
  • (P)Required Distance for Cap Removal: 6 7/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 in
  • (T)Pipe Tap Size: 3/8 in
  • Maximum Temperature (°F (°C)): 300 (150)
  • Replacement Bushing: 285BY313
  • Replacement Shims: 131Y3669 (qty 8)
  • Shaft Diameter: 2 15/16 in
  • Sleeve Material: Bronze
2 15/16" Mounted Bronze Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Horizontal Gibbed Joint