21379 4 15/16 PILLOWBLK BABB SLEEVE

21379 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 4 1/2 in
  • (B)Distance Between Bolt Holes: 15 in
  • (C)Mounting Pad Length: 18 in
  • (D)Length Through Bore: 10 in
  • (E)Mounting Pad Width: 7 in
  • (F)Mounting Bolt Size: 7/8 in
  • (G)Bolt Hole Spacing (Width): 4 in
  • (H)Mounting Pad Height: 1 7/8 in
  • (L)Overall Housing Height: 8 9/16 in
  • (M)Housing Diameter: 7 1/4 in
  • (P)Required Distance for Cap Removal: 11 3/8 in
  • (S)Mounting Bolt Hole Slot Length: 1 5/8 in
  • (T)Pipe Tap Size: 1/2 in
  • Maximum Temperature (°F (°C)): 130 (54)
  • Shaft Diameter: 4 15/16 in
  • Sleeve Material: Babbitt
4 15/16" Mounted Babbitt Sleeve Bearing, Cast Iron 4-Bolt Split Pillow Block, Angle Type Split Joint