212B European Std Chain

212B 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Distance Between side Sidebars: 0.46 in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 0.972 in
  • Pin Diameter: 0.225 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.63 in
  • Sidebar Thickness: 0.61 in
  • Strength - Ultimate [Min]: 6,519 lb/ft
  • Weight: 0.5 Lb
212B 100 Ft 212B European Std Chain