21215 15/16 PILLOWBLK BABB SLEEVE

21215 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 1 in
  • (B)Distance Between Bolt Holes: 3 5/8 in
  • (C)Mounting Pad Length: 4 3/4 in
  • (D)Length Through Bore: 2 in
  • (E)Mounting Pad Width: 1 3/8 in
  • (F)Mounting Bolt Size: 3/8 in
  • (H)Mounting Pad Height: 9/16 in
  • (L)Overall Housing Height: 2 1/16 in
  • (M)Housing Diameter: 1 13/16 in
  • (P)Required Distance for Cap Removal: 3 in
  • (S)Mounting Bolt Hole Slot Length: 9/16 in
  • (T)Pipe Tap Size: 1/8 in
  • Maximum Temperature (°F (°C)): 130 (54)
  • Shaft Diameter: 15/16 in
  • Sleeve Material: Babbitt
15/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint