20S2209E3 1 1/4 SQUARE BORE BALL BRG
20S2209E3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.2800 in
- (B)Outside Diameter: 3.3465 in
- (G)Distance from Bearing Centerline to Inner Ring Face: 0.719 in
- (H)Length Through Bore: 1 7/16 in
- (J)Outer Ring Width: 1 3/16 in
- (N)Inner Ring Hub Diameter: 2.281 in
- Assembly Type: Style 2
- C Basic Dynamic Load Rating: 7370 lbf
- Co Basic Static Load Rating: 4590 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 600 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Shaft Diameter: 1 1/4 in
- Size Code: 209
- Type of Seal: E3 Triple Lip Seal
- Vibration Frequency Fundamental Train: 0.0065
- Vibration Frequency Inner Ring Defect: 0.0908
- Vibration Frequency Outer Ring Defect: 0.0592
- Vibration Frequency Roller Spin: 0.0377
1 1/4" Unmounted Square Ball Bearing, Standard Duty, Triple Lip Contact Seal, Spherical OD, Non-Relubricatable