2080 Riv 10 BX A7B17

2080R10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 2.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: 0.63 in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 1.370 in
  • Pin Diameter: 0.313 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.91 in
  • Sidebar Thickness: 0.13 in
  • Sprocket Unit: C-44
  • Strength - Ultimate [Avg]: 16,000 lb/ft
  • Weight: 1.1 LB
2080 Rivet 10 BX