2050 Riv 100 ReB A7B6

2050R100REB MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 1.250 in
  • Construction: Riveted
  • Distance Between side Sidebars: 0.38 in
  • Material: Steel
  • Number of Strands: 1
  • Overall Width: 0.890 in
  • Pin Diameter: 0.200 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.55 in
  • Sidebar Thickness: 0.08 in
  • Sprocket Unit: C-40
  • Strength - Ultimate [Avg]: 6,100 lb/ft
  • Weight: 0.51 LB
2050 Rivet 100 Re BX MTO