2040 Riv 50 Re BX A7B3

2040R50REB MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: 0.31 in
  • Material: Steel
  • Overall Width: 0.700 in
  • Pin Diameter: 0.156 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 0.45 in
  • Sidebar Thickness: 0.06 in
  • Sprocket Unit: C-38
  • Strength - Ultimate [Avg]: 3,900 lb/ft
  • Weight: 0.28 LB
2040 Rivet 50 Re BX