2030MMU 30MM INSERT ROLLER BRG

2030MMU MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 30.0000 mm
  • (B)Outside Diameter: 2.6255 in
  • (C)Bearing Width: 1.31 in
  • (E)Maximum Shoulder Diameter: 2.31 in
  • (H)Length Through Bore: 2.69 in
  • (M)Locking Collar Outside Diameter: 1.96 in
  • (N)Inner Ring Hub Diameter: 1.53 in
  • (R)Maximum Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.5 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.06 in
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • C Dynamic Load Rating: 18,850 lbf
  • Co Static Load Rating: 18,300 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 185
  • Shaft Diameter: 30 mm
  • Shaft Locking Collar Kit: SC3
  • Size Code: 3
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.1279
  • Vibration Frequency Outer Ring Defect: 0.0887
  • Vibration Frequency Roller Spin : 0.0424
30mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar