20-C6042 6x23 SpirALRuBBER R/G

20-GC6042-01 MFG #: Rex
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 23 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Extrusion on Steel Backing
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 23.236 LB
20-C6042 6x23 Spiral Rubber Regreasable w/4.5 Drop Bracket