20-C5302 R/G

20-GC5302-01 MFG #: Rex
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 9 in
  • Lubrication Type: Regreaseable
  • Material: Rubber Impact
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 48 LB
20-C5302 Troughing Impact Idler