20-C5300 F/S

20-GC5300-02 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
  • Belt Width: 20 in
  • Center Rolls Shell Length: 9 in
  • Idler Type: Steel Equal Length Roll Troughing
  • Length from Bolt Mounting Center to Center Across Belt Width: 29 in
  • Length of Idler Belt Width Direction at Mounting Surface: 31.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.31 in
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 46 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
20-C5300 Factory Sealed Troughing Idler