20-GC5051 R/G

20-GC5051-01 MFG #: Rex
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 23 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 100 LB
Idl*a/s 4.5 Drp Stl R/g