20-B4300 B+ F/S

20-GB4300-21 MFG #: Rex
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 9 in
  • Length of Idler Belt Width Direction at Mounting Surface: 30.50 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 35 degrees
  • Weight: 30 Lb
20-B4300 B+ Factory Sealed Troughing Idler