20-B4020 B+ 4x23 Steel Roll F/S

20-GB4020-21 MFG #: Rex
Out of Stock
  • Belt Width: 20 in
  • Center Rolls Shell Length: 23 in
  • Length of Idler Belt Width Direction at Mounting Surface: 31.00 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 20 Lb
20-B4020 B+ 4x23 Stl Roll Factory Sealed w/4.25 Rise Brkt