18KB207N 1 1/8 HEX BORE BALL BRG
18KB207N MFG #: Link-Belt
Out of Stock
- (A)Distance Across Flats: 1.126 in
- (B)Outside Diameter: 2.8346 in
- (C)Distance Across Corners: 1.299 in
- (G)Distance from Bearing Centerline to Inner Ring Face: 0.742 in
- (H)Length Through Bore: 1.4844 in
- (J)Outer Ring Width: 0.6693 in
- (N)Inner Ring Hub Diameter: 1.847 in
- C Basic Dynamic Load Rating: 5810 lbf
- Co Basic Static Load Rating: 3440 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 6850 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Shaft Diameter: 1 1/8 in
- Size Code: 207
- Type of Seal: N Lip Seal
- Vibration Frequency Fundamental Train: 0.0067
- Vibration Frequency Inner Ring Defect: 0.0905
- Vibration Frequency Outer Ring Defect: 0.0595
- Vibration Frequency Roller Spin: 0.0383
1 1/8" Unmounted Hex Bore Ball Bearing, Standard Duty, Single Lip Contact Seal, Cylindrical OD