18K207N 1 1/8 HEX BORE BALL BRG

18K207N MFG #: Link-Belt
Out of Stock
  • (A)Distance Across Flats: 1.126 in
  • (B)Outside Diameter: 2.8346 in
  • (C)Distance Across Corners: 1.299 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.742 in
  • (H)Length Through Bore: 1.4844 in
  • (J)Outer Ring Width: 0.7480 in
  • (N)Inner Ring Hub Diameter: 1.847 in
  • C Basic Dynamic Load Rating: 5810 lbf
  • Co Basic Static Load Rating: 3440 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 6850 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 1 1/8 in
  • Size Code: 207
  • Type of Seal: N Lip Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0383
1 1/8" Unmounted Hex Bore Ball Bearing, Standard Duty, Single Lip Contact Seal, Spherical OD