18-C6302 R/G

18-GC6302-01 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 7 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 35 degrees
  • Weight: 52 LB
18-C6302 Troughing Impact Idler