18-C6043 6x21ruBBER Disc F/S

18-GC6043-02 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 27.236 LB
18-C6043 6x21 Rubber Disc Factory Sealed w/4.50 Drop