18-C6040 6x21roll Rg

18-GC6040-01 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 7 in
  • Material: Steel
  • Roll Diameter: 6.0 in
  • Trough Angle: 0 degrees
  • Weight: 27.236 LB
18-C6040 6x21 roll Regreasable w/4.50 Drop Bracket