18-C5302 R/G
18-GC5302-01 MFG #: Rex
Out of Stock
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 8.50 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.75 in
- Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 7.50 in
- Belt Width: 18 in
- Center Rolls Shell Length: 7 in
- Idler Type: Impact Equal Length Roll Troughing
- Length from Bolt Mounting Center to Center Across Belt Width: 27 in
- Length of Idler Belt Width Direction at Mounting Surface: 29.00 in
- Lubrication Type: Regreaseable
- Material: Rubber Impact
- Mounting Pad Thickness at Bolts: 0.31 in
- Roll Diameter: 5.0 in
- Trough Angle: 35 degrees
- Weight: 44 LB
- Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.68 in
18-C5302 Troughing Impact Idler