18-C5212 F/S

18-GC5212-02 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 7 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 20 degrees
  • Weight: 102 LB
18-C5212 Factory Sealed Troughing Training Idler-Pos Arm