18-C5043 5x21ruBBER Disc F/S

18-GC5043-02 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Factory Sealed
  • Material: Rubber Disc
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 21.236 LB
18-C5043 5x21 Rubber Disc Factory Sealed w/ 4.5 Drop Bracket