18-B5310 Tr R/G

18-GB5310-01 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 7 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 35 degrees
  • Weight: 86 LB
18-B5310 Troughing Training Idler-act Sh Chk 18-B5312 411-20009 Shoe