18-B5043 B+ 5x21 RuB Disc Roll

18-GB5043-20 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 5.0 in
  • Trough Angle: 0 degrees
  • Weight: 18 LB
18-B5043 B+ 5x21 RuB Disc Roll w/1.5 Drop Brkt