18-B4300 B+ R/G

18-GB4300-20 MFG #: Rex
Out of Stock
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Max]: 7.00 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Min]: 5.38 in
  • Allowable Bolt Spacing Center to Center on Each Mounting Pad Belt Travel Direction [Nom]: 6.00 in
  • Belt Width: 18 in
  • Center Rolls Shell Length: 7 in
  • Idler Type: Steel Equal Length Roll Troughing
  • Length from Bolt Mounting Center to Center Across Belt Width: 27 in
  • Length of Idler Belt Width Direction at Mounting Surface: 28.50 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Mounting Pad Thickness at Bolts: 0.25 in
  • Roll Diameter: 4.0 in
  • Trough Angle: 35 degrees
  • Weight: 28 LB
  • Width from Slot on Mounting Pad for Bolt Diameter Clearance: 0.56 in
18-B4300 B+ Regreasable Troughing Idler