18-B4052 Ang/ang F/S

18-GB4052-02 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Factory Sealed
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 83 LB
18-B4052 Factory Sealed Return Training Idler Pos Arm