18-B4031 Fl R/G

18-GB4031-01 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Lubrication Type: Regreaseable
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 78 LB
18-B4031 Fl Trg Idler-Pos Tp Chk 18-B4052 Remove Bkts