18 F5041-09 Live ShaFT

18-FC5041-09 MFG #: Rex
Out of Stock
  • Belt Width: 18 in
  • Center Rolls Shell Length: 21 in
  • Material: Steel
  • Roll Diameter: 4.0 in
  • Trough Angle: 0 degrees
  • Weight: 27 LB
18 F5041-09 Live ShaFt Steel Roll w/BB Pillow BLks