16K206N 1 HEX BORE BALL BRG

16K206N MFG #: Link-Belt
Out of Stock
  • (A)Distance Across Flats: 1.001 in
  • (B)Outside Diameter: 2.4409 in
  • (C)Distance Across Corners: 1.153 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.472 in
  • (H)Length Through Bore: 0.9449 in
  • (J)Outer Ring Width: 0.7087 in
  • (N)Inner Ring Hub Diameter: 1.587 in
  • C Basic Dynamic Load Rating: 4390 lbf
  • Co Basic Static Load Rating: 2530 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 8000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 1 in
  • Size Code: 206
  • Type of Seal: N Lip Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0385
1" Unmounted Non Relubricatable Hex Ball Bearing, Standard Duty, Single Lip Contact Seal