1617 R w/EP/C

1617*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 6.000 in
  • Distance Between side Sidebars: 1.38 in
  • Material: Carbon Steel
  • Overall Width: 3.280 in
  • Pin Diameter: 0.69 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 2.50 in
  • Sidebar Height [Nom]: 2.50 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.310 in
  • Sprocket Unit: 197
  • Strength - Ultimate [Min]: 43,000 lb/ft
  • Strength - Ultimate [Avg]: 61,429 lb/ft
  • Weight: 11 Lb
  • Working Load Rating: 4,800 lb/ft
1617 R w/EP/C Steel Chain 6.00" Pitch