1578 Riv Offset SB

1578-R MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.609 in
  • Distance Between side Sidebars: 1.06 in
  • Material: Carbon Steel
  • Overall Width: 2.360 in
  • Pin Diameter: 0.44 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 0.90 in
  • Sidebar Height [Nom]: 1.00 in
  • Sidebar Style: Offset
  • Sidebar Thickness: 0.190 in
  • Sprocket Unit: 78
  • Strength - Ultimate [Min]: 17,000 lb/ft
  • Strength - Ultimate [Avg]: 24,286 lb/ft
  • Weight: 2.6 LB
  • Working Load Rating: 2,200 lb/ft
1578 Rivet Offset SB Steel Chain 2.609" Pitch