14KB205N 7/8 HEX BORE BALL BRG
14KB205N MFG #: Link-Belt
Out of Stock
- (A)Distance Across Flats: 0.876 in
- (B)Outside Diameter: 2.0472 in
- (C)Distance Across Corners: 1.010 in
- (G)Distance from Bearing Centerline to Inner Ring Face: 1/2 in
- (H)Length Through Bore: 1 in
- (J)Outer Ring Width: 0.5906 in
- (N)Inner Ring Hub Diameter: 1.313 in
- C Basic Dynamic Load Rating: 3150 lbf
- Co Basic Static Load Rating: 1760 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 9600 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Shaft Diameter: 7/8 in
- Size Code: 205
- Type of Seal: N Lip Seal
- Vibration Frequency Fundamental Train: 0.0067
- Vibration Frequency Inner Ring Defect: 0.0905
- Vibration Frequency Outer Ring Defect: 0.0595
- Vibration Frequency Roller Spin: 0.0387
7/8" Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal, Cylindrical OD, Non-Relubricatable