14K205N 7/8 HEX BORE BALL BRG

14K205N MFG #: Link-Belt
Out of Stock
  • (A)Distance Across Flats: 0.876 in
  • (B)Outside Diameter: 2.0472 in
  • (C)Distance Across Corners: 1.010 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 1/2 in
  • (H)Length Through Bore: 1 in
  • (J)Outer Ring Width: 0.5906 in
  • (N)Inner Ring Hub Diameter: 1.313 in
  • C Basic Dynamic Load Rating: 3150 lbf
  • Co Basic Static Load Rating: 1760 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 9600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 7/8 in
  • Size Code: 205
  • Type of Seal: N Lip Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0387
7/8" Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal, Spherical OD, Non-Relubricatable