138RT Roof-top
138RT*300 MFG #: Link-Belt
Out of Stock
- Chain Pitch [Nom]: 4.000 in
- Distance Between side Sidebars: 1.000 in
- Material: Cast
- Overall Width: 3.44 in
- Pin Diameter: 0.50 in
- Roller/Bushing/Barrel Diameter: 1.00 in
- Sidebar Height [Nom]: 1.06 in
- Sidebar Thickness: -- in
- Weight: 1.9331 LB
- Working Load Rating: 2,200 lb/ft
138RT Roof-top Chain Rivet Cast Chain 4.000P