1035G/3-1/2GF HUB, RIGID EXP BLT RSB

1203685 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1035G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 8.320 in
  • Hub Bore Fit (Hub): Interference
  • Hub Length thru Bore (Hub): 4.02 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 11.000 in
  • Hub Straight Bore Diameter (Hub) [Max]: 5.8750 in
  • Hub Straight Bore Diameter (Hub) [Min]: 2.0000 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Standard
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews: 0
  • Overall Height: 18.0000 in
  • Overall Length: 4.1200 in
  • Overall Width: 11.0000 in