1045G FLEX HUB RSB
1203223 MFG #: Falk
Out of Stock
- Coupling Size(s): 1045G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 2.700 in
- Hub Bore Fit (Hub): Interference
- Hub Length thru Bore (Hub): 5.31 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 6.7500 in
- Hub Straight Bore Diameter (Hub) [Min]: 3.0000 in
- Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.0000 in
- Keyway Width (Hub): 0.0000 in
- Number of Keyways (Hub): 0
- Number of Setscrews (Hub): 0
- Overall Height: 12.0000 in
- Overall Length: 5.3100 in
- Overall Width: 10.0000 in