1010G FLEX HUB RSB

1203216 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1010G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 2.700 in
  • Hub Bore Fit (Hub): Interference
  • Hub Length thru Bore (Hub): 1.69 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 1.8750 in
  • Hub Straight Bore Diameter (Hub) [Min]: 0.5000 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): Flex
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews (Hub): 0
  • Overall Height: 6.0000 in
  • Overall Length: 2.0000 in
  • Overall Width: 3.0000 in