1127 1 11/16 PILLOWBLK CAST IRON SLEEVE

1127 MFG #: Link-Belt
Out of Stock
  • (A)Base to Centerline Height: 1 3/8 in
  • (B)Distance Between Bolt Holes: 5 in
  • (C)Mounting Pad Length: 6 3/4 in
  • (D)Length Through Bore: 3 in
  • (E)Mounting Pad Width: 2 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Pad Height: 3/4 in
  • (L)Overall Housing Height: 2 11/16 in
  • (M)Housing Diameter: 2 3/8 in
  • (S)Mounting Bolt Hole Slot Length: 13/16 in
  • (T)Pipe Tap Size: 1/4 in
  • Maximum Temperature (°F (°C)): 1000 (538)
  • Shaft Diameter: 1 11/16 in
1 11/16" Mounted Plain Iron Sleeve Bearing, Cast Iron 2-Bolt Pillow Block