CT ULF 30IN B 0.625IN 90° KIT

10400640 MFG #: Rexnord
Out of Stock
  • Accessory Category: Corner Track
  • Curve Retention Type: Bevel
  • Material: ULF
  • Radius: 30 in
  • ST or NS: ST
  • Thickness: 0.625 in
Corner Track Kit - 90 Degree 30 Inch Radius With 0.625 Inch Thick Bevel Cross Section Made Of ULF™ Ultra Low Friction Material