DKA8505DTS-4.5IN_MTW_PT_LH

10381440 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 8505DTS
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Direction: LH
  • Rod/Pin Material: Polyester
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: DTS
DKA8505 4.5 Inch Wide Molded-To-Width MatTop Chain With Left Hand Dynamic Transfer System (DTS) And PosiTrack. Molded In Black Abrasion Resistant Composite DKA Material With Polyester Pins