DKA7705-15IN_MTW
10373550 MFG #: Rexnord
Out of Stock
- Chain Material: DKA
- Chain Number: 7705
- Chain Pitch: 1.0 in
- Chain Width (Imperial): 15 in
- Chain Width (Metric): 381 mm
- Rod/Pin Material: Polyester
- ST or NS: ST
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
DKA7705 15 Inch Wide Molded-To-Width MatTop Chain With Polyester Pins Molded In Black Abrasion Resistant Composite DKA Material