DKA1505-18IN

10349553 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 1505
  • Chain Pitch: 15 mm
  • Chain Width (Imperial): 18 in
  • Chain Width (Metric): 457.2 mm
  • Rod/Pin Material: Polyester
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
DKA1505 18 Inch Wide MatTop Chain With Polyester Pins Molded In Black Abrasion Resistant Composite DKA Material