DKA8505-24IN

10297817 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 8505
  • Chain Pitch: 0.75 in
  • Chain Width (Imperial): 24 in
  • Chain Width (Metric): 609.6 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
DKA8505 24 Inch Wide MatTop Chain With Polyester Pins Molded In Black Abrasion Resistant Composite DKA Material