5407JR05A W/FAN
0795269 MFG #: Falk
Out of Stock
- Exact Ratio: 4.938
- High Speed Shaft (HSS) Diameter: 2.500 in
- High Speed Shaft (HSS) Length: 4.75 in
- High Speed Shaft (HSS) Speed [Max]: 1728 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 4 7/16 in
- Nominal Ratio: 5
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 8.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
- Unit Size: 5407
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
- Width Through Housing: 8.30 in
Size 5407 shaft mounted parallel helical gear drive with a 5:1 ratio and cooling fan assembly. This part number includes a torque arm, but does not include a TA (torque-assist) tapered bushing.