5407JR14A - 3 7/16 W/FAN

0795242 MFG #: Falk
Out of Stock
  • Exact Ratio: 13.890
  • High Speed Shaft (HSS) Diameter: 2.500 in
  • High Speed Shaft (HSS) Length: 4.75 in
  • High Speed Shaft (HSS) Speed [Max]: 1736 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 3 7/16 in
  • Nominal Ratio: 14
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 8.500 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Unit Size: 5407
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
  • Width Through Housing: 8.30 in
Size 5407 shaft mounted parallel helical gear drive with a 14:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 3 7/16 inch dia TA (torque-assist) tapered bushing