5307JF14A W/FAN

0795219 MFG #: Falk
Out of Stock
  • Exact Ratio: 14.030
  • High Speed Shaft (HSS) Diameter: 2.125 in
  • High Speed Shaft (HSS) Length: 1.88 in
  • High Speed Shaft (HSS) Speed [Max]: 1754 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 3 7/16 in
  • Nominal Ratio: 14
  • Product Type: Flange Mounted (JF)
  • Recommended Driven Shaft Length [Nom]: 7.500 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Unit Size: 5307
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
  • Width Through Housing: 9.10 in
Size 5307 shaft mounted parallel helical gear drive with a 14:1 ratio and cooling fan assembly. Standard mounting achieved with predrilled housing for field installable flange. A TA (torque-assist) tapered bushing is required but sold separately.