5203JSC25A - 1 1/2
0794925 MFG #: Falk
Out of Stock
- Exact Ratio: 26.940
- High Speed Shaft (HSS) Diameter: 1.375 in
- High Speed Shaft (HSS) Length: 2.50 in
- High Speed Shaft (HSS) Speed [Max]: 1886 rpm
- Lip Seal Material: Viton
- Nominal Ratio: 25
- Product Type: Screw Conveyor (JSC)
- Screw Conveyor Drive Shaft Diameter: 1 1/2 in
- Screw Conveyor Drive Shaft Length: 9 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5203
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.07 in
- Width Through Housing: 6.40 in