5415JF14

0794398 MFG #: Falk
Out of Stock
  • Exact Ratio: 13.610
  • High Speed Shaft (HSS) Diameter: 2.500 in
  • High Speed Shaft (HSS) Length: 2.50 in
  • High Speed Shaft (HSS) Speed [Max]: 1701 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 4 15/16 in
  • Nominal Ratio: 14
  • Product Type: Flange Mounted (JF)
  • Recommended Driven Shaft Length [Nom]: 10.375 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5415
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.02 in
  • Width Through Housing: 10.30 in
Size 5415 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting achieved with factory installed flange. A TA (torque-assist) tapered bushing is required but sold separately.