5107JSC05A - 1 1/2

0793805 MFG #: Falk
Out of Stock
  • Exact Ratio: 5.077
  • High Speed Shaft (HSS) Diameter: 0.875 in
  • High Speed Shaft (HSS) Length: 2.00 in
  • High Speed Shaft (HSS) Speed [Max]: 1777 rpm
  • Lip Seal Material: Viton
  • Nominal Ratio: 5
  • Product Type: Screw Conveyor (JSC)
  • Screw Conveyor Drive Shaft Diameter: 1 1/2 in
  • Screw Conveyor Drive Shaft Length: 9 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5107
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 2.90 in
  • Width Through Housing: 5.92 in
Size 5107 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 1 1/2 inch dia CEMA standard screw conveyor drive shaft kit.